M17 in-line connector (1607647)

M17 in-line connector 1607647

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 1607647

Brand: PHOENIX CONTACT

Price: 21.07

Delivery time: 61 Days


Technical Data:

Core diameter: 5 - 8 mm

Number of pins: 17

Connector type: Socket


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1607647

Part Number
1607647
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core diameter
(mm)
Number of pins Connector type

21.07 €

9 61 Days 5 - 817Socket

Loading...

  1. 1

Basic information

Connection direction straight IP rating IP67 Contamination level 3
Test current(A) Each Power Contact: 3.6 Rated voltage 60 V/AC/DC Colour Silver
Case material Metal Connection (components) Crimp Thread type connection side M17
Seal type Speedcon Type (misc.) Shielded

This page is M17 in-line connector, part number 1607647.
You can find the detail information about specifications and dimensions on part number 1607647.

Variation of this product

Part Number
1607630
1619011
1619012
1619013
1619015
1619016
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Core diameter
(mm)
Number of pins Connector type

21.07 €

9 61 Days 5 - 817Plug

20.80 €

9 93 Days 5 - 88Plug

20.80 €

9 93 Days 8 - 108Plug

20.80 €

9 93 Days 10 - 12.58Plug

20.80 €

9 93 Days 5 - 88Socket

20.80 €

9 93 Days 8 - 108Socket

Tech Support