M23 cable connector, Plug, straight (1619480)

M23 cable connector, Plug, straight 1619480

Click on this image to zoom in.

Click on this image to zoom in.

  • M23 cable connector, Plug, straight 1619480
  • M23 cable connector, Plug, straight 1619480
  • M23 cable connector, Plug, straight 1619480
  • M23 cable connector, Plug, straight 1619480

Product Details:

Manufacturer part number: 1619480

Brand: PHOENIX CONTACT

Price: 18.32

Delivery time: 79 Days


Technical Data:

Core diameter: 10 - 14.5 mm

Number of pins: 17

Test current: Each Power Contact 8 A

Rated voltage: 150 V/AC/DC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1619480

Part Number
1619480
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core diameter
(mm)
Number of pins Test current
(A)
Rated voltage

18.32 €

10 79 Days 10 - 14.517Each Power Contact 8150 V/AC/DC

Loading...

  1. 1

Basic information

Connection direction straight IP rating IP67 Contamination level 3
Colour Silver Case material Metal Connection (components) Crimp
Thread type connection side M23 Connector type Plug Seal type Speedcon
Type (misc.) Shielded

This page is M23 cable connector, Plug, straight, part number 1619480.
You can find the detail information about specifications and dimensions on part number 1619480.

Variation of this product

Part Number
1619488
1619497
1619501
1619505
1619511
1619519
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Core diameter
(mm)
Number of pins Test current
(A)
Rated voltage

17.64 €

11 68 Days 10 - 14.512Each Power Contact 8150 V/AC/DC

17.79 €

11 79 Days 10 - 14.58 + 1Each Power Contact 8300 V/AC/DC

18.06 €

11 79 Days 10 - 14.57Each Power Contact 20300 V/AC/DC

18.06 €

11 68 Days 10 - 14.56Each Power Contact 20300 V/AC/DC

18.48 €

10 54 Days 6 - 1017Each Power Contact 8150 V/AC/DC

17.79 €

11 54 Days 6 - 1012Each Power Contact 8150 V/AC/DC

Tech Support