M23 cable connector, Socket, straight (1619498)

M23 cable connector, Socket, straight 1619498

Click on this image to zoom in.

Click on this image to zoom in.

  • M23 cable connector, Socket, straight 1619498
  • M23 cable connector, Socket, straight 1619498
  • M23 cable connector, Socket, straight 1619498
  • M23 cable connector, Socket, straight 1619498

Product Details:

Manufacturer part number: 1619498

Brand: PHOENIX CONTACT

Price: 17.79

Delivery time: 79 Days


Technical Data:

Core diameter: 10 - 14.5 mm

Number of pins: 8 + 1

Test current: Each Power Contact 8 A

Rated voltage: 300 V/AC/DC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1619498

Part Number
1619498
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core diameter
(mm)
Number of pins Test current
(A)
Rated voltage

17.79 €

11 79 Days 10 - 14.58 + 1Each Power Contact 8300 V/AC/DC

Loading...

  1. 1

Basic information

Connection direction straight IP rating IP67 Contamination level 3
Colour Silver Case material Metal Connection (components) Crimp
Thread type connection side M23 Connector type Socket Seal type Speedcon
Type (misc.) Shielded

This page is M23 cable connector, Socket, straight, part number 1619498.
You can find the detail information about specifications and dimensions on part number 1619498.

Variation of this product

Part Number
1619481
1619489
1619502
1619506
1619512
1619520
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Core diameter
(mm)
Number of pins Test current
(A)
Rated voltage

17.79 €

11 79 Days 10 - 14.517Each Power Contact 8150 V/AC/DC

18.06 €

11 54 Days 10 - 14.512Each Power Contact 8150 V/AC/DC

18.06 €

11 79 Days 10 - 14.57Each Power Contact 20300 V/AC/DC

18.06 €

11 68 Days 10 - 14.56Each Power Contact 20300 V/AC/DC

18.06 €

11 54 Days 6 - 1017Each Power Contact 8150 V/AC/DC

18.16 €

11 68 Days 6 - 1012Each Power Contact 8150 V/AC/DC

Tech Support