M23 connector, rear wall mounting (1619787)

M23 connector, rear wall mounting 1619787

Click on this image to zoom in.

Click on this image to zoom in.

  • M23 connector, rear wall mounting 1619787
  • M23 connector, rear wall mounting 1619787
  • M23 connector, rear wall mounting 1619787

Product Details:

Manufacturer part number: 1619787

Brand: PHOENIX CONTACT

Price: 11.46

Delivery time: 68 Days


Technical Data:

Connection direction: [Other] vertical mount

Number of pins: 12

Test current: Each Power Contact 8 A

Rated voltage: 150 V/AC/DC

Connector type: Plug


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1619787

Part Number
1619787
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection direction Number of pins Test current
(A)
Rated voltage Connector type

11.46 €

16 68 Days [Other] vertical mount12Each Power Contact 8150 V/AC/DCPlug

Loading...

  1. 1

Basic information

IP rating IP67 Contamination level 3 Colour Silver
Case material Metal Connection (components) Crimp Thread type connection side M23
Seal type Speedcon

This page is M23 connector, rear wall mounting, part number 1619787.
You can find the detail information about specifications and dimensions on part number 1619787.

Variation of this product

Part Number
1619779
1619780
1619788
1619791
1619841
1619844
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection direction Number of pins Test current
(A)
Rated voltage Connector type

12.04 €

16 68 Days [Other] vertical mount17Each Power Contact 8150 V/AC/DCPlug

11.62 €

16 68 Days [Straight] vertical vertical17Each Power Contact 8150 V/AC/DCSocket

11.72 €

16 68 Days [Straight] vertical vertical12Each Power Contact 8150 V/AC/DCSocket

11.56 €

16 68 Days [Other] vertical mount8 + 1Each Power Contact 8300 V/AC/DCPlug

11.62 €

16 68 Days [Straight] vertical vertical8 + 1Each Power Contact 8300 V/AC/DCSocket

11.72 €

16 68 Days [Other] vertical mount7Each Power Contact 20300 V/AC/DCPlug

Tech Support