Manufacturer part number: 1607328
Brand: PHOENIX CONTACT
Price: 16.05 €
Delivery time: 61 Days
Number of pins: 17
Rated voltage: 100 V/AC/DC
Connector type: Sleeve plug
Type (misc.): Direction of rotation: Standard
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1607328
Part Number
|
---|
1607328 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Rated voltage | Connector type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|
16.05 € | 12 | 61 Days | 17 | 100 V/AC/DC | Sleeve plug | Direction of rotation: Standard |
Loading...
Connection direction | right angle pins | IP rating | IP67 | Contamination level | 3 |
---|---|---|---|---|---|
Test current(A) | Each Power Contact: 8 | Colour | Silver | Case material | Metal |
Connection (components) | Crimp | Thread type connection side | M23 | Seal type | Speedcon |
This page is M23 connector. angled. can be rotated, part number 1607328.
You can find the detail information about specifications and dimensions on part number 1607328.
Configure
Basic Attributes
Number of pins
Rated voltage
Connector type
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1607257 |
1607280 |
1607304 |
1607345 |
1607802 |
1607814 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins | Rated voltage | Connector type | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|
15.42 € | 12 | 61 Days | 12 | 150 V/AC/DC | Sleeve plug | Direction of rotation: reverse rotation | |||
15.42 € | 12 | 61 Days | 12 | 150 V/AC/DC | Sleeve socket | Direction of rotation: Standard | |||
15.42 € | 12 | 61 Days | 12 | 150 V/AC/DC | Sleeve socket | Direction of rotation: reverse rotation | |||
16.05 € | 12 | 61 Days | 17 | 100 V/AC/DC | Sleeve socket | Direction of rotation: Standard | |||
16.42 € | 12 | 82 Days | 12 | 150 V/AC/DC | Sleeve plug | Direction of rotation: Standard | |||
15.95 € | 12 | 82 Days | 12 | 150 V/AC/DC | Sleeve plug | Direction of rotation: reverse rotation |