M23 feedback connector (1619608)

M23 feedback connector 1619608

Click on this image to zoom in.

Click on this image to zoom in.

  • M23 feedback connector 1619608
  • M23 feedback connector 1619608

Product Details:

Manufacturer part number: 1619608

Brand: PHOENIX CONTACT

Price: 20.64

Delivery time: 68 Days


Technical Data:

Core diameter: 10 - 14.5 mm

Number of pins: 17

Rated voltage: 100 V/AC/DC

Connector type: Socket

Type (misc.): Direction of rotation Standard


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1619608

Part Number
1619608
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core diameter
(mm)
Number of pins Rated voltage Connector type Type (misc.)

20.64 €

9 68 Days 10 - 14.517100 V/AC/DCSocketDirection of rotation Standard

Loading...

  1. 1

Basic information

Connection direction straight IP rating IP67 Contamination level 3
Test current(A) Each Power Contact: 8 Colour Silver Case material Metal
Connection (components) Crimp Thread type connection side M23 Seal type Screws

This page is M23 feedback connector, part number 1619608.
You can find the detail information about specifications and dimensions on part number 1619608.

Variation of this product

Part Number
1619607
1619609
1619610
1619611
1619612
1619613
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Core diameter
(mm)
Number of pins Rated voltage Connector type Type (misc.)

21.70 €

9 68 Days 10 - 14.517100 V/AC/DCPlugDirection of rotation Standard

20.91 €

9 68 Days 10 - 14.512150 V/AC/DCPlugDirection of rotation Standard

19.80 €

10 68 Days 10 - 14.512150 V/AC/DCSocketDirection of rotation Standard

20.91 €

9 68 Days 10 - 14.512100 V/AC/DCPlugRotation direction reverse rotation

19.80 €

10 68 Days 10 - 14.512150 V/AC/DCSocketRotation direction reverse rotation

22.07 €

9 68 Days 6 - 1017100 V/AC/DCPlugDirection of rotation Standard

Tech Support