M23 in-line connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1620021
1620022
1620029
1620030
1620033
1620034
1620037
1620038
1620043
1620044
1620049
1620050
1620072
1620073
1620076
1620077
1620080
1620081
1620116
1620117
1620122
1620123
1620130
1620131
1620134
1620135
1620138
1620139
1620142
1620143
1620148
1620149
1620157
1620158
1620161
1620162
1620165
1620166
1620169
1620170
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core diameter
(mm)
Number of pins Test current
(A)
Rated voltage Connector type

14.94 €

13 68 Days 10 - 14.517Each Power Contact 8150 V/AC/DCPlug

14.57 €

13 68 Days 10 - 14.517Each Power Contact 8150 V/AC/DCSocket

14.41 €

13 68 Days 10 - 14.512Each Power Contact 8150 V/AC/DCPlug

14.68 €

13 68 Days 10 - 14.512Each Power Contact 8150 V/AC/DCSocket

14.57 €

13 68 Days 10 - 14.58 + 1Each Power Contact 8300 V/AC/DCPlug

14.57 €

13 68 Days 10 - 14.58 + 1Each Power Contact 8300 V/AC/DCSocket

14.68 €

13 68 Days 10 - 14.57Each Power Contact 20300 V/AC/DCPlug

14.68 €

13 68 Days 10 - 14.57Each Power Contact 20300 V/AC/DCSocket

14.68 €

13 68 Days 10 - 14.56Each Power Contact 20300 V/AC/DCPlug

14.68 €

13 68 Days 10 - 14.56Each Power Contact 20300 V/AC/DCSocket

15.15 €

13 68 Days 6 - 1017Each Power Contact 8150 V/AC/DCPlug

14.68 €

13 68 Days 6 - 1017Each Power Contact 8150 V/AC/DCSocket

14.57 €

13 68 Days 6 - 1012Each Power Contact 8150 V/AC/DCPlug

14.84 €

13 68 Days 6 - 1012Each Power Contact 8150 V/AC/DCSocket

14.68 €

13 68 Days 6 - 108 + 1Each Power Contact 8300 V/AC/DCPlug

14.68 €

13 68 Days 6 - 108 + 1Each Power Contact 8300 V/AC/DCSocket

14.84 €

13 68 Days 6 - 107Each Power Contact 20300 V/AC/DCPlug

14.84 €

13 68 Days 6 - 107Each Power Contact 20300 V/AC/DCSocket

14.84 €

13 68 Days 6 - 106Each Power Contact 20300 V/AC/DCPlug

14.84 €

13 68 Days 6 - 106Each Power Contact 20300 V/AC/DCSocket

15.26 €

12 68 Days 4 - 617Each Power Contact 8150 V/AC/DCPlug

14.84 €

13 68 Days 4 - 617Each Power Contact 8150 V/AC/DCSocket

14.68 €

13 68 Days 4 - 612Each Power Contact 8150 V/AC/DCPlug

14.94 €

13 68 Days 4 - 612Each Power Contact 8150 V/AC/DCSocket

14.84 €

13 68 Days 4 - 68 + 1Each Power Contact 8300 V/AC/DCPlug

14.84 €

13 68 Days 4 - 68 + 1Each Power Contact 8300 V/AC/DCSocket

14.94 €

13 68 Days 4 - 67Each Power Contact 20300 V/AC/DCPlug

14.94 €

13 68 Days 4 - 67Each Power Contact 20300 V/AC/DCSocket

14.94 €

13 68 Days 4 - 66Each Power Contact 20300 V/AC/DCPlug

14.94 €

13 68 Days 4 - 66Each Power Contact 20300 V/AC/DCSocket

15.42 €

12 68 Days 3 - 14.517Each Power Contact 8150 V/AC/DCPlug

14.94 €

13 68 Days 3 - 14.517Each Power Contact 8150 V/AC/DCSocket

14.68 €

13 68 Days 3 - 14.512Each Power Contact 8150 V/AC/DCPlug

14.94 €

13 68 Days 3 - 14.512Each Power Contact 8150 V/AC/DCSocket

14.84 €

13 68 Days 3 - 14.58 + 1Each Power Contact 8300 V/AC/DCPlug

14.94 €

13 68 Days 3 - 14.58 + 1Each Power Contact 8300 V/AC/DCSocket

14.94 €

13 68 Days 3 - 14.57Each Power Contact 20300 V/AC/DCPlug

14.94 €

13 68 Days 3 - 14.57Each Power Contact 20300 V/AC/DCSocket

14.94 €

13 68 Days 3 - 14.56Each Power Contact 20300 V/AC/DCPlug

14.94 €

13 68 Days 3 - 14.56Each Power Contact 20300 V/AC/DCSocket

Loading...

  1. 1

Basic information

Connection direction straight IP rating IP67 Contamination level 3
Colour Silver Case material Metal Connection (components) Crimp
Thread type connection side M23 Seal type Speedcon Type (misc.) Shielded

Tech Support