Adapter SAC-3P-M8 Plug straight-M12 Socket straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1519749

Part Number
1519749
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.74 €

10 30 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 48 Connection direction straight
IP rating IP67 Temperature range(°C) -25 - +90 Number of pins 3
Coding A Thread type connection side M12 Connection side A (sensors/actuators) M12 socket, straight
Connection side B (sensors/actuators) M12 socket, straight Connector standard Sensor connector Connector type Adapter
Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator splitter/adapter Industrial goods Yes

This page is Adapter SAC-3P-M8 Plug straight-M12 Socket straight, part number 1519749.
You can find the detail information about specifications and dimensions on part number 1519749.

Tech Support