Manufacturer part number: 1424697
Brand: PHOENIX CONTACT
Price: 28.13 €
Delivery time: 7 Days
Number of pins: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424697
Nominal current(A) | 4 | Nominal voltage(V) | 60 | IP rating | IP65 |
---|---|---|---|---|---|
Contact material | CuSn | Coding | B | Contact surface | Ni/Au |
Connection (components) | Push-in connector | Thread type connection side | M12 | Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Bus connector SACC, Plug angled M12, B-coded, part number 1424697.
You can find the detail information about specifications and dimensions on part number 1424697.
Part Number |
---|
1424675 |
1424679 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins |
---|---|---|---|---|---|---|
26.68 € | 7 | 7 Days | 5 | |||
26.21 € | 7 | 7 Days | 2 |