Manufacturer part number: 1424674
Brand: PHOENIX CONTACT
Price: 24.44 €
Delivery time: 7 Days
Number of pins: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424674
Nominal current(A) | 4 | Nominal voltage(V) | 60 | IP rating | IP65 |
---|---|---|---|---|---|
Contact material | CuSn | Coding | B | Contact surface | Ni/Au |
Connection (components) | Push-in connector | Thread type connection side | M12 | Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Bus connector SACC, Plug straight M12, B-coded, part number 1424674.
You can find the detail information about specifications and dimensions on part number 1424674.
Part Number |
---|
1424678 |
1424695 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins |
---|---|---|---|---|---|---|
23.97 € | 8 | 7 Days | 2 | |||
25.79 € | 8 | 7 Days | 3 |