Manufacturer part number: 1424677
Brand: PHOENIX CONTACT
Price: 26.94 €
Delivery time: 7 Days
Number of pins: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424677
Nominal current(A) | 4 | Nominal voltage(V) | 60 | IP rating | IP65 |
---|---|---|---|---|---|
Contact material | CuSn | Coding | B | Contact surface | Ni/Au |
Connection (components) | Push-in connector | Thread type connection side | M12 | Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Bus connector SACC, Socket angled M12, B-coded, part number 1424677.
You can find the detail information about specifications and dimensions on part number 1424677.
Part Number |
---|
1424681 |
1424698 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins |
---|---|---|---|---|---|---|
26.47 € | 7 | 7 Days | 2 | |||
28.39 € | 7 | 7 Days | 3 |