Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424680
Nominal current(A) | 4 | IP rating | IP65 | Contact material | CuSn |
---|---|---|---|---|---|
Coding | B | Contact surface | Ni/Au | Connection (components) | Push-in connector |
Thread type connection side | M12 | Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Bus connector SACC, Socket straight M12, B-coded, part number 1424680.
You can find the detail information about specifications and dimensions on part number 1424680.
Part Number |
---|
1424676 |
1424696 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) | Number of pins |
---|---|---|---|---|---|---|---|
24.70 € | 8 | 7 Days | 48 | 5 | |||
26.10 € | 7 | 7 Days | 60 | 3 |