Bus system connector, Ethernet CAT6A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1417430
1417443
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection direction Connection side A (sensors/actuators)

48.46 €

4 7 Days [Straight] straightM12 plug, straight

51.79 €

4 7 Days [Angle] right angleM12 Plug

Loading...

  1. 1

Basic information

Nominal current(A) 0.5 Nominal voltage(V) 60 IP rating IP67
Cable diameter(mm) 4-8 Connector cross section(mm²) 0.14 (max) Temperature range(°C) -40 - +85
Number of pins 8P8C Colour Silver Contact material Copper alloy
Coding X Contact surface Gold on nickel Connection (components) Cut & Clip
Thread type connection side M12 Connection side B (sensors/actuators) Customisable Connector standard Ethernet
Connector type Plug Sensor/actuator wiring type (category) Sensor/actuator data cable

Tech Support