Manufacturer part number: 1534368
Brand: PHOENIX CONTACT
Price: 52.85 €
Delivery time: 84 Days
Cable length: 2 m
Outside diameter: 2.55 mm
Connector cross section: 0.25 mm²
Number of pins: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1534368
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, built-in | Temperature range(°C) | -40 to +85 |
---|---|---|---|---|---|
Nominal current(A) | 4 | Nominal voltage(V AC) | 60 | IP rating | IP67 |
Thread type connection side | M12 | Coding | B | Connection (components) | Open end cable |
Connector standard | Bus connector | Connector type | Plug | Jacket material | PUR |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Connection direction | Mount |
This page is Bus system flat-type plug SACCBP, M12, B-coded, rear / screw mounting, part number 1534368.
You can find the detail information about specifications and dimensions on part number 1534368.
Part Number |
---|
1534342 |
1534355 |
1534371 |
1534504 |
1534517 |
1534520 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Outside diameter (mm) | Connector cross section (mm²) | Number of pins |
---|---|---|---|---|---|---|---|---|---|
46.41 € | 4 | 84 Days | 0.5 | 2.55 | 0.25 | 2 | |||
48.42 € | 4 | 84 Days | 1 | 2.55 | 0.25 | 2 | |||
66.11 € | 3 | 84 Days | 5 | 2.55 | 0.25 | 2 | |||
46.41 € | 4 | 84 Days | 0.5 | - | 0.22 | 5 | |||
48.52 € | 4 | 84 Days | 1 | - | 0.22 | 5 | |||
53.33 € | 4 | 84 Days | 2 | - | 0.22 | 5 |