Bus system flat-type plug SACC-DSI, M12 SPEEDCON, D-coded, front / screw mounting with Pg9 thread, with 0.5 m TPE litz wire

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1551532

Part Number
1551532
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.21 €

12 84 Days

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, built-in Cable length(m) 0.5
Outside diameter(mm) 1.20 Connector cross-section (max.)(mm²) 0.34 Temperature range(°C) -40 to +85
Number of pins 4 Nominal current(A) 4 Nominal voltage(V AC) 250
IP rating IP67 Thread type connection side M12 Coding D
Connection (components) Open end cable Connector standard Bus connector Connector type Plug
Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator built-in connector Connection direction Mount

This page is Bus system flat-type plug SACC-DSI, M12 SPEEDCON, D-coded, front / screw mounting with Pg9 thread, with 0.5 m TPE litz wire, part number 1551532.
You can find the detail information about specifications and dimensions on part number 1551532.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360