Bus system flat-type plug SACC-DSI, M12 SPEEDCON, D-coded, rear / screw mounting with M12 thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1551859
1552984
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Jacket material

11.62 €

20 56 Days PUR

13.36 €

20 56 Days -

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 250 Connection direction mount
IP rating IP67 Temperature range(°C) -40 - +85 Number of pins 4
Coding D Connection (components) Soldering Thread type connection side M12
Connection side A (sensors/actuators) M12 plug, built-in Connection side B (sensors/actuators) Customisable Connector standard Bus connector
Connector type Plug Sensor/actuator wiring type (category) Sensor/actuator built-in connector Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360