Bus system flat-type plug SACC-DSI, socket M12 SPEEDCON, D-coded, front / screw mounting with Pg9 thread, with 0.5 m TPE litz wire (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1551529

Part Number
1551529
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.79 €

12 84 Days

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) socket, built-in Cable length(m) 0.5
Outside diameter(mm) 1.20 Connector cross-section (max.)(mm²) 0.34 Number of pins 4
Nominal current(A) 4 Nominal voltage(V AC) 250 IP rating IP67
Thread type connection side M12 Coding D Connection (components) Open end cable
Connector standard Sensor connector Connector type Socket Jacket material PUR
Sensor/actuator wiring type (category) Sensor/actuator built-in connector Connection direction Built-in

This page is Bus system flat-type plug SACC-DSI, socket M12 SPEEDCON, D-coded, front / screw mounting with Pg9 thread, with 0.5 m TPE litz wire, part number 1551529.
You can find the detail information about specifications and dimensions on part number 1551529.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360