Bus system flat-type plug SACC-DSIV, M12 SPEEDCON, D-coded, rear / screw mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1436592
1552175
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Jacket material

17.42 €

20 7 Days 30-

10.38 €

60 91 Days 250PUR

Loading...

  1. 1

Basic information

Nominal current(A) 4 Connection direction mount IP rating IP67
Temperature range(°C) -40 - +85 Number of pins 4 Coding D
Connection (components) Soldering Thread type connection side M12 Connection side A (sensors/actuators) M12 plug, built-in
Connection side B (sensors/actuators) Customisable Connector standard Bus connector Connector type Plug
Sensor/actuator wiring type (category) Sensor/actuator built-in connector Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360