Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1881202
Color | Grey | Product size (length)(mm) | 74.5 | Product size (width)(mm) | 7.62 |
---|---|---|---|---|---|
Accessory type (serial terminals) | Flanged cover | Industrial goods | Yes |
This page is Flange UPCV3K-F, part number 1881202.
You can find the detail information about specifications and dimensions on part number 1881202.