Motor terminal PT (3210442)

Motor terminal PT 3210442

Product Details:

Manufacturer part number: 3210442

Brand: PHOENIX CONTACT

Price: 7.17

Delivery time: 7 Days


Technical Data:

Total number of pins: 7 Pole

AWG: 24 - 10

Clamp width: - mm

Connector cross section (fixed): 0.20 - 6 mm²

Connector cross-section (flexible): 0.20 - 4 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3210442

Part Number
3210442
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Stripping length
(mm)
Connection (components) Industrial goods

7.17 €

50 7 Days 724 - 10-0.20 - 60.20 - 4---104.4010-12Push-in connector-

Loading...

  1. 1

Basic information

Color Grey No. of rows 4 Flammability rating V0
Connector type (category) Motor terminal

This page is Motor terminal PT, part number 3210442.
You can find the detail information about specifications and dimensions on part number 3210442.

Variation of this product

Part Number
3210542
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins
(Pole)
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Stripping length
(mm)
Connection (components) Industrial goods

5.73 €

50 74 Days 2-5.20.14 - 2.500.14 - 2.508002091.1--Pull springYes

Tech Support