Manufacturer part number: 3270317
Brand: PHOENIX CONTACT
Price: 52.13 €
Delivery time: 22 Days
No. of rows: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3270317
Total number of pins(Pole) | 128 | Color | Grey | AWG | 26 - 12 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.14 - 2.50 | Connector cross-section (flexible)(mm²) | 0.14 - 2.50 | Nominal voltage(V) | 500 |
Nominal current(A) | 17.5 | Pins per row | 32 | Product size (height)(mm) | 111 |
Product size (width)(mm) | 34.40 | Stripping length(mm) | 8-10 | Connection (components) | Pull spring |
Connector type (category) | Shunt terminal array | Industrial goods | Yes |
This page is Shunt terminal array PTMC 1,5 / 32-2 H, part number 3270317.
You can find the detail information about specifications and dimensions on part number 3270317.
Part Number |
---|
3270316 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. of rows |
---|---|---|---|---|---|---|
52.13 € | 24 | 22 Days | 4 |