Manufacturer part number: 3270394
Brand: PHOENIX CONTACT
Price: 66.43 €
Delivery time: 22 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3270394
Color | Grey | Clamp width(mm) | 44 | Connector cross section (fixed)(mm²) | 0.14 - 1.50 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.14 - 1.50 | Nominal voltage(V) | 500 | Nominal current(A) | 17.5 |
No. of rows | 1 | Product size (height)(mm) | 30 | Product size (length)(mm) | 111 |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | Shunt terminal array |
This page is Shunt terminal array PTMC 1,5 / 32-3, part number 3270394.
You can find the detail information about specifications and dimensions on part number 3270394.
Part Number |
---|
3270311 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
61.00 € | 18 | 22 Days |