Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3036178
Total number of pins(Pole) | 2 | Color | Grey | AWG | 14 - 2 |
---|---|---|---|---|---|
Clamp width(mm) | 16 | Connector cross section (fixed)(mm²) | 2.5 - 35 | Connector cross-section (flexible)(mm²) | 2.5 - 35 |
Contamination level | 3 | Nominal voltage(V) | 1000 | Nominal current(A) | 125 |
No. of rows | 1 | Product size (height)(mm) | 59 | Product size (length)(mm) | 100 |
Product size (width)(mm) | 16 | Stripping length(mm) | 25(max.) | Flammability rating | V0 |
Connection (components) | Pull spring | Connector type (category) | Continuity | Insulation material | PA |
Industrial goods | Yes |
This page is Spring-cage feed-through terminal block ST, part number 3036178.
You can find the detail information about specifications and dimensions on part number 3036178.