Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3038367 |
3038435 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Product size (length) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.66 € | 100 | 7 Days | 28 - 12 | 6.2 | 0.08 - 6 | 0.08 - 4 | 500 | 61.5 | 6.2 | |||
2.37 € | 100 | 7 Days | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | 400 | 60.5 | 5.2 |
Loading...
Total number of pins(Pole) | 2 | Color | Grey | Nominal current(A) | 20 |
---|---|---|---|---|---|
Nominal current (details)(A) | 20 | No. of rows | 1 | Product size (height)(mm) | 36.5 |
Stripping length(mm) | 8-10 | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | N terminal | Insulation material | PA | Industrial goods | No |
Configure
Basic Attributes
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Product size (length)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes