Manufacturer part number: 3031377
Brand: PHOENIX CONTACT
Price: 1.44 €
Delivery time: 7 Days
Color: Blue
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3031377
Total number of pins(Pole) | 2 | AWG | 28 - 12 | Clamp width(mm) | 6.2 |
---|---|---|---|---|---|
Connector cross section(mm²) | flexible wires 0.08 - 4 mm² · rigid wires 0.08 - 6 mm² | Connector cross section (fixed)(mm²) | 0.08 - 6 | Connector cross-section (flexible)(mm²) | 0.08 - 4 |
Nominal voltage(V) | 800 | Nominal current(A) | 32 | Nominal current (details)(A) | 30 |
No. of rows | 1 | Product size (height)(mm) | 36.5 | Product size (length)(mm) | 56 |
Product size (width)(mm) | 6.2 | Stripping length(mm) | 8-10 | Flammability rating | V0 |
Connection (components) | Pull spring | Connector type (category) | Continuity | Industrial goods | No |
This page is Tension Spring Feed-Through Terminal ST 4, part number 3031377.
You can find the detail information about specifications and dimensions on part number 3031377.
Part Number |
---|
3031364 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color |
---|---|---|---|---|---|---|
1.44 € | 150 | 7 Days | Grey |