Manufacturer part number: 3000565
Brand: PHOENIX CONTACT
Price: 8.82 €
Delivery time: 7 Days
Total number of pins: - Pole
AWG: -
Clamp width: - mm
Connector cross section (fixed): - mm²
Connector cross-section (flexible): 0.10 - 6 mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3000565
Part Number
|
---|
3000565 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Flammability rating | Connector type (category) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.82 € | 25 | 7 Days | - | - | - | - | 0.10 - 6 | - | - | - | 82.4 | 12.3 | - | Disconnect terminal | - |
Loading...
Color | Grey | No. of rows | 1 | Connection (components) | Bolt fixings |
---|
This page is Test disconnect terminal block RT, part number 3000565.
You can find the detail information about specifications and dimensions on part number 3000565.
Configure
Basic Attributes
Total number of pins(Pole)
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Nominal voltage(V)
Nominal current(A)
Product size (height)(mm)
Flammability rating
Industrial goods
Connector cross-section (flexible)(mm²)
Product size (length)(mm)
Product size (width)(mm)
Connector type (category)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3049039 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Flammability rating | Connector type (category) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.80 € | 25 | 7 Days | 2 | 27 - 10 | 16.3 | 0.1 - 6 | 0.1 - 6 | 1000 | 41 | 51 | 91.4 | 16.3 | V0 | N terminal | Yes |