Manufacturer part number: 3035693
Brand: PHOENIX CONTACT
Price: 8.08 €
Delivery time: 7 Days
Color: Grey
Contamination level: -
Nominal voltage: 1000 V
Insulation material: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3035693
Total number of pins(Pole) | 2 | AWG | 24 - 10 | Clamp width(mm) | 8.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.2 - 10 | Connector cross-section (flexible)(mm²) | 0.2 - 6 | Nominal current(A) | 30 |
No. of rows | 1 | Product size (height)(mm) | 49.6 | Product size (length)(mm) | 100.8 |
Product size (width)(mm) | 8.2 | Stripping length(mm) | 12(max.) | Flammability rating | V0 |
Connection (components) | Pull spring | Connector type (category) | N terminal | Industrial goods | Yes |
This page is Test disconnect terminal block STME, part number 3035693.
You can find the detail information about specifications and dimensions on part number 3035693.
Part Number |
---|
3035694 |
3035700 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Contamination level | Nominal voltage (V) | Insulation material |
---|---|---|---|---|---|---|---|---|---|
8.08 € | 50 | 23 Days | Blue | - | 1000 | - | |||
12.15 € | 50 | 7 Days | Grey | 3 | 500 | PA |