Test disconnect terminal block UTME (3047452)

Test disconnect terminal block UTME 3047452

Click on this image to zoom in.

Click on this image to zoom in.

  • Test disconnect terminal block UTME 3047452
  • Test disconnect terminal block UTME 3047452
  • Test disconnect terminal block UTME 3047452
  • Test disconnect terminal block UTME 3047452

Product Details:

Manufacturer part number: 3047452

Brand: PHOENIX CONTACT

Price: 5.31

Delivery time: 7 Days


Technical Data:

Color: Grey

AWG: 26 - 10

Clamp width: 6.2 mm

Connector cross section (fixed): 0.14 - 6 mm²

Connector cross-section (flexible): 0.14 - 6 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3047452

Part Number
3047452
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Insulation material

5.31 €

50 7 Days Grey26 - 106.20.14 - 60.14 - 62849.5666.29(max.)-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Nominal voltage(V) 500 No. of rows 1
Flammability rating V0 Connection (components) Screws Connector type (category) N terminal
Industrial goods Yes

This page is Test disconnect terminal block UTME, part number 3047452.
You can find the detail information about specifications and dimensions on part number 3047452.

Variation of this product

Part Number
3047400
3047453
3047454
3057416
3057432
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Insulation material

8.05 €

50 7 Days Grey24 - 88.20.2 - 100.2 - 103049.6100.88.210(max.)PA

5.31 €

50 7 Days Grey26 - 106.20.14 - 60.14 - 62849.5666.29(max.)PA

5.31 €

50 33 Days Blue26 - 106.20.14 - 60.14 - 62849.5666.29(max.)PA

5.31 €

50 7 Days Grey26 - 126.20.14 - 60.14 - 62849.571.16.29(max.)-

5.31 €

50 7 Days Grey26 - 126.20.14 - 60.14 - 42849.586.56.29(max.)-

Tech Support