Test plug connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3069047
3069048
3069051
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Product size (width)
(mm)

102.88 €

5 33 Days 465.80

131.14 €

5 7 Days 574

177.20 €

5 7 Days 790.50

Loading...

  1. 1

Basic information

Color Grey Connector cross section (fixed)(mm²) 0.20 - 10 Connector cross-section (flexible)(mm²) 0.20 - 10
Stripping length(mm) 10(max.) Connection (components) Screws Industrial goods Yes

Tech Support