• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Thermoelectric voltage terminal block pair (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3100091

Part Number
3100091
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
No. of rows Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Flammability rating Connection (components) Connector type (category) Insulation material Industrial goods

13.78 €

50 7 Days ---400-4610.48(max.)V0ScrewsDisconnect terminalPAYes

Loading...

  1. 1

Basic information

Color Grey

This page is Thermoelectric voltage terminal block pair, part number 3100091.
You can find the detail information about specifications and dimensions on part number 3100091.

Variation of this product

Part Number
3100059
3100062
3100063
3100075
3100101
5043321
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
No. of rows Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Flammability rating Connection (components) Connector type (category) Insulation material Industrial goods

13.93 €

50 7 Days ---400-4610.47(max.)V0ScrewsDisconnect terminalPAYes

15.03 €

50 7 Days ---400-4610.47(max.)V0ScrewsDisconnect terminalPAYes

15.62 €

50 7 Days 24 - 120.20 - 40.20 - 2.50-1--7(max.)-ScrewsContinuity--

14.57 €

50 7 Days ---400-4610.47(max.)V0ScrewsDisconnect terminalPAYes

13.93 €

50 7 Days ---400-4610.47(max.)V0ScrewsDisconnect terminalPAYes

15.03 €

50 7 Days -----465.2---Disconnect terminal-Yes

Tech Support