Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3100046 |
3100059 |
3100062 |
3100075 |
3100101 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | No. of rows | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Connection (components) | Connector type (category) | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.93 € | 50 | 7 Days | - | - | - | 400 | - | 46 | 10.4 | 7(max.) | V0 | Screws | Disconnect terminal | PA | Yes | |||
13.93 € | 50 | 7 Days | - | - | - | 400 | - | 46 | 10.4 | 7(max.) | V0 | Screws | Disconnect terminal | PA | Yes | |||
15.03 € | 50 | 7 Days | - | - | - | 400 | - | 46 | 10.4 | 7(max.) | V0 | Screws | Disconnect terminal | PA | Yes | |||
14.57 € | 50 | 7 Days | - | - | - | 400 | - | 46 | 10.4 | 7(max.) | V0 | Screws | Disconnect terminal | PA | Yes | |||
13.93 € | 50 | 7 Days | - | - | - | 400 | - | 46 | 10.4 | 7(max.) | V0 | Screws | Disconnect terminal | PA | Yes |
Loading...
Color | Grey |
---|
Configure
Basic Attributes
AWG
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
No. of rows
Nominal voltage(V)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Flammability rating
Connection (components)
Connector type (category)
Insulation material
Industrial goods
Filter by standard shipping days
Optional Attributes