Three-level protective conductor terminal PTI

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3214047
3214048
3214049
3214050
3214364
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Stripping length
(mm)
Connection (components) Connector colour Insulation material

4.97 €

50 50 Days 24 - 100.2 - 60.2 - 640050.511410-12Pull springGreyPA

4.97 €

50 7 Days 24 - 100.2 - 60.2 - 640050.511410-12Pull springGreen-yellow-

4.26 €

50 7 Days 24 - 100.2 - 60.2 - 640050.511410-12Pull springBlue-

4.26 €

50 7 Days 24 - 100.2 - 60.2 - 640050.511410-12Pull springGrey-

12.35 €

50 7 Days 26 - 100.14 - 60.14 - 650060.192.79(max.)ScrewsGreen-yellow-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 5 Color Grey Clamp width(mm) 6.2
Nominal current(A) 28 No. of rows 3 Product size (width)(mm) 6.2
Flammability rating V0 Connector type (category) Tripleport PG terminal Industrial goods Yes

Tech Support