Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3206432
Total number of pins(Pole) | 2 | Color | Green-yellow | AWG | 20 - 14 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.5 - 2.5 | Connector cross-section (flexible)(mm²) | 0.5 - 2.5 |
No. of rows | 1 | Product size (height)(mm) | 39.3 | Product size (length)(mm) | 62.6 |
Product size (width)(mm) | 6.2 | Flammability rating | V0 | Connection (components) | Quick-connect |
Connector type (category) | Tripleport PG terminal | Insulation material | PA | Industrial goods | No |
This page is Three-level protective conductor terminal QTC 2,5, part number 3206432.
You can find the detail information about specifications and dimensions on part number 3206432.