Three-level protective conductor terminal UT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3044092
3044128
3044157
3044173
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Product size (width)
(mm)
Stripping length
(mm)

3.56 €

100 7 Days 26 - 125.20.14 - 40.14 - 4--5.29(max.)

3.76 €

50 7 Days 26 - 106.20.14 - 60.14 - 6--6.29(max.)

4.23 €

50 7 Days 24 - 88.20.2 - 100.2 - 10--8.210(max.)

4.58 €

50 7 Days 20 - 610.20.5 - 160.5 - 1610005710.210(max.)

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Green-yellow No. of rows 1
Product size (height)(mm) 46.9 Product size (length)(mm) 47.7 Flammability rating V0
Connection (components) Screws Connector type (category) Tripleport PG terminal Insulation material PA
Industrial goods No

Tech Support