Through terminal PT 1,5 / S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3208127
3208128
3208156
3208198
3208199
3208200
3210328
3212362
3212363
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Nominal voltage
(V)
Nominal current
(A)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)

0.74 €

250 7 Days Red50017.5230.545

0.74 €

250 7 Days Black50017.5230.545

0.91 €

200 7 Days Red50017.5330.554

2.68 €

100 78 Days Grey240.01430.563.2

1.02 €

200 70 Days Black50017.5430.563.2

1.02 €

200 22 Days Red50017.5430.563.2

1.33 €

150 7 Days Grey40017.5430.576.9

0.91 €

200 7 Days Red50017.533255

0.91 €

200 7 Days Black50017.533255

Loading...

  1. 1

Basic information

Clamp width(mm) 3.5 Connector cross section (fixed)(mm²) 0.14 - 1.50 Connector cross-section (flexible)(mm²) 0.14 - 1.50
No. of rows 1 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Continuity

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360