Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3212138
Part Number
|
---|
3212138 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Nominal current (details) (A) | No. of rows | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.35 € | 100 | 7 Days | 2 | Grey | 20 - 6 | 12.2 | 0.5 - 25 | 0.5 - 16 | 1000 | 76 | 30 | 1 | - | 52.6 | 75.4 | 12.2 | 18(max.) | Quick-connect | No |
Loading...
Flammability rating | V0 | Connector type (category) | Continuity |
---|
This page is Through terminal PT 16 N, part number 3212138.
You can find the detail information about specifications and dimensions on part number 3212138.
Configure
Basic Attributes
Pins per row
Total number of pins(Pole)
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
Nominal current (details)(A)
No. of rows
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3212142 |
3212144 |
3212146 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Nominal current (details) (A) | No. of rows | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.35 € | 100 | 7 Days | 2 | Blue | 20 - 6 | 12.2 | 0.5 - 25 | 0.5 - 16 | 1000 | 76 | 30 | 1 | - | 52.6 | 75.4 | 12.2 | 18(max.) | Quick-connect | No | |||
2.49 € | 100 | 7 Days | - | Orange | - | 4 | - | - | 2.5 | 10 | - | - | - | 24 | 0.14 | - | - | Pull spring | - | |||
2.35 € | 100 | 7 Days | - | Red | - | 12.2 | 0.50 - 16 | 0.50 - 16 | 1000 | 76 | - | 1 | 2 | 52.6 | 75.4 | - | - | Pull spring | - |