Through terminal PT 16 N (3212138)

Through terminal PT 16 N 3212138

Product Details:

Manufacturer part number: 3212138

Brand: PHOENIX CONTACT

Price: 2.35

Delivery time: 7 Days


Technical Data:

Total number of pins: 2 Pole

Color: Grey

AWG: 20 - 6

Clamp width: 12.2 mm

Connector cross section (fixed): 0.5 - 25 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3212138

Part Number
3212138
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Nominal current (details)
(A)
No. of rows Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Connection (components) Industrial goods

2.35 €

100 7 Days 2Grey20 - 612.20.5 - 250.5 - 16100076301-52.675.412.218(max.)Quick-connectNo

Loading...

  1. 1

Basic information

Flammability rating V0 Connector type (category) Continuity

This page is Through terminal PT 16 N, part number 3212138.
You can find the detail information about specifications and dimensions on part number 3212138.

Variation of this product

Part Number
3212142
3212144
3212146
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Nominal current (details)
(A)
No. of rows Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Connection (components) Industrial goods

2.35 €

100 7 Days 2Blue20 - 612.20.5 - 250.5 - 16100076301-52.675.412.218(max.)Quick-connectNo

2.49 €

100 7 Days -Orange-4--2.510---240.14--Pull spring-

2.35 €

100 7 Days -Red-12.20.50 - 160.50 - 16100076-1252.675.4--Pull spring-

Tech Support