Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3212934
Part Number
|
---|
3212934 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.10 € | 100 | 7 Days | 4 | Grey | 20 - 8 | 0.5 - 10 | 0.5 - 6 | 42.2 | 90.5 | 8.2 | 10-12 | Yes |
Loading...
Clamp width(mm) | 8.2 | Nominal voltage(V) | 1000 | Nominal current(A) | 41 |
---|---|---|---|---|---|
No. of rows | 1 | Pins per row | 4 | Flammability rating | V0 |
Connection (components) | Pull spring | Connector type (category) | Continuity |
This page is Through terminal PT 6 QUATTRO, part number 3212934.
You can find the detail information about specifications and dimensions on part number 3212934.
Configure
Basic Attributes
Total number of pins(Pole)
Color
AWG
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3061826 |
3061839 |
3212947 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.10 € | 100 | 7 Days | - | Grey | - | 0.50 - 6 | 0.50 - 6 | 43.5 | 99.8 | - | - | - | |||
3.10 € | 100 | Quote | - | Blue | - | 0.50 - 6 | 0.50 - 6 | 43.5 | 99.8 | - | - | - | |||
3.10 € | 100 | 7 Days | 4 | Blue | 20 - 8 | 0.5 - 10 | 0.5 - 6 | 42.2 | 90.5 | 8.2 | 10-12 | Yes |