Through terminal PTPOWER 95-FE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3260139
3260166
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Product size (height)
(mm)

25.08 €

9 7 Days Black-yellow99.8

25.08 €

9 7 Days Blue108.7

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Clamp width(mm) 25 Connector cross section (fixed)(mm²) 25 - 95
Connector cross-section (flexible)(mm²) 25 - 95 Nominal voltage(V) 1500 Nominal current(A) 232
No. of rows 1 Flammability rating V0 Connection (components) Pull spring
Connector type (category) High power terminal Industrial goods Yes

Tech Support