Manufacturer part number: 3213604
Brand: PHOENIX CONTACT
Price: 1.39 €
Delivery time: 7 Days
Color: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3213604
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.20 - 4 | Connector cross-section (flexible)(mm²) | 0.20 - 4 |
---|---|---|---|---|---|
Nominal voltage(V) | 800 | Nominal current(A) | 32 | No. of rows | 1 |
Pins per row | 3 | Product size (height)(mm) | 43 | Product size (length)(mm) | 62.4 |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | Continuity |
This page is Through terminal PTS 4-TWIN, part number 3213604.
You can find the detail information about specifications and dimensions on part number 3213604.
Part Number |
---|
3213605 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color |
---|---|---|---|---|---|---|
1.39 € | 150 | 7 Days | Blue |