Through terminal PTT (3210267)

Through terminal PTT 3210267

Click on this image to zoom in.

Click on this image to zoom in.

  • Through terminal PTT 3210267
  • Through terminal PTT 3210267

Product Details:

Manufacturer part number: 3210267

Brand: PHOENIX CONTACT

Price: 8.21

Delivery time: 7 Days


Technical Data:

Total number of pins: 2 Pole

Clamp width: 5.2 mm

Connector cross section (fixed): 0.14 - 2.50 mm²

Connector cross-section (flexible): 0.14 - 2.50 mm²

Nominal current: 16 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3210267

Part Number
3210267
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Industrial goods

8.21 €

50 7 Days 25.20.14 - 2.500.14 - 2.5016-45.8-Yes

Loading...

  1. 1

Basic information

Color Grey Nominal voltage(V) 400 No. of rows 2
Flammability rating V0 Connection (components) Pull spring Connector type (category) Continuity

This page is Through terminal PTT, part number 3210267.
You can find the detail information about specifications and dimensions on part number 3210267.

Variation of this product

Part Number
3210356
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins
(Pole)
Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Industrial goods

1.45 €

150 7 Days -3.50.14 - 1.500.14 - 1.509241.186-

Tech Support