Through terminal UT 16 (3044197)

Through terminal UT 16 3044197

Product Details:

Manufacturer part number: 3044197

Brand: PHOENIX CONTACT

Price: 2.66

Delivery time: 7 Days


Technical Data:

Color: Black

Clamp width: 12.2 mm

Connector cross section (fixed): 1.50 - 25 mm²

Connector cross-section (flexible): 1.50 - 25 mm²

Nominal voltage: 1000 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3044197

Part Number
3044197
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
No. of rows Pins per row Product size (height)
(mm)
Product size (length)
(mm)

2.66 €

100 7 Days Black12.21.50 - 251.50 - 251000761254.455.5

Loading...

  1. 1

Basic information

Flammability rating V0 Connection (components) Screws Connector type (category) Continuity

This page is Through terminal UT 16, part number 3044197.
You can find the detail information about specifications and dimensions on part number 3044197.

Variation of this product

Part Number
3044207
3047663
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
No. of rows Pins per row Product size (height)
(mm)
Product size (length)
(mm)

2.66 €

100 7 Days Red1-0.14 - 1.5017.5---8-

2.66 €

100 7 Days Black/yellow12.21.50 - 251.50 - 251000761254.455.5

Tech Support