Manufacturer part number: 1788842
Brand: PHOENIX CONTACT
Price: 16.19 €
Delivery time: 7 Days
Total number of pins: 14 Pole
Contact spacing: 72.56 mm
Product size (width): 72.56 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1788842
Color | Green | Nominal voltage(V) | 320 | Nominal current(A) | 12 |
---|---|---|---|---|---|
Product size (length)(mm) | 29.2 | Connection (components) | Screws | Connector type (category) | wire-to-board |
Insulation material | Thermoplastic | Pin strip type (category) | Socket enclosure - PCB | Series (connectors) | MSTBVK |
This page is Wire connector MSTBVK, part number 1788842.
You can find the detail information about specifications and dimensions on part number 1788842.
Part Number |
---|
1803060 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Contact spacing (mm) | Product size (width) (mm) |
---|---|---|---|---|---|---|---|---|
16.47 € | 50 | 7 Days | 13 | 77.36 | 77.36 |