Marshalling rack PTRV 8 (3270137)

Marshalling rack PTRV 8 3270137

Click on this image to zoom in.

Click on this image to zoom in.

  • Marshalling rack PTRV 8 3270137
  • Marshalling rack PTRV 8 3270137
  • Marshalling rack PTRV 8 3270137
  • Marshalling rack PTRV 8 3270137

Product Details:

Manufacturer part number: 3270137

Brand: PHOENIX CONTACT

Price: 17.25

Delivery time: 7 Days


Technical Data:

Total number of pins: 32 Pole

Color: Grey

AWG: 26 - 14

Connector cross section (fixed): 0.14 - 2.5 mm²

Connector cross-section (flexible): 0.14 - 1.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3270137

Part Number
3270137
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Product size (width)
(mm)
Stripping length
(mm)
Connector colour Industrial goods

17.25 €

20 7 Days 32Grey26 - 140.14 - 2.50.14 - 1.58.38-10RedYes

Loading...

  1. 1

Basic information

Clamp width(mm) 8.3 Nominal voltage(V) 250 Nominal current(A) 8
No. of rows 8 Pins per row 4 Product size (height)(mm) 87.5
Product size (length)(mm) 100 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Shunt distributor

This page is Marshalling rack PTRV 8, part number 3270137.
You can find the detail information about specifications and dimensions on part number 3270137.

Variation of this product

Part Number
3270133
3270134
3270136
3270140
3270231
3270232
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Product size (width)
(mm)
Stripping length
(mm)
Connector colour Industrial goods

17.25 €

20 7 Days 32Grey26 - 140.14 - 2.50.14 - 1.58.38-10RedYes

17.25 €

20 7 Days 32Blue26 - 140.14 - 2.50.14 - 1.58.38-10RedYes

17.25 €

20 7 Days 32Blue26 - 140.14 - 2.50.14 - 1.58.38-10BlueYes

17.25 €

20 7 Days -Grey-0.14 - 1.500.14 - 1.50----

17.25 €

20 7 Days -Grey-0.14 - 1.500.14 - 1.50----

17.25 €

20 7 Days -Grey-0.14 - 1.500.14 - 1.50----

Tech Support