Micro terminal MT 1,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3003363
3100305
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Flammability rating

1.90 €

100 7 Days Blue-

1.90 €

100 7 Days GreyV0

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 26 - 16 Clamp width(mm) 4.2
Connector cross section (fixed)(mm²) 0.14 - 1.5 Connector cross-section (flexible)(mm²) 0.14 - 1.5 Nominal voltage(V) 400
Nominal voltage (details)(V) 400 Nominal current(A) 17.5 Nominal current (details)(A) 17.5
No. of rows 1 Product size (height)(mm) 23.5 Product size (length)(mm) 22
Product size (width)(mm) 4.2 Stripping length(mm) 6(max.) Connection (components) Screws
Connector type (category) Micro terminal Industrial goods No

Tech Support