Mini through terminal MSDB 2.5-M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3244261
3244287
3244290
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

1.61 €

150 7 Days Blue

1.69 €

150 93 Days Orange

1.69 €

150 7 Days Yellow

Loading...

  1. 1

Basic information

Clamp width(mm) 10.4 Connector cross section (fixed)(mm²) 0.08 - 2.50 Connector cross-section (flexible)(mm²) 0.08 - 2.50
Nominal voltage(V) 800 Nominal current(A) 24 No. of rows 1
Pins per row 2 Product size (height)(mm) 22 Product size (length)(mm) 32
Flammability rating V0 Connection (components) Pull spring Connector type (category) Mini feedthru

Tech Support