Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3244313
Color | Blue | Clamp width(mm) | 10.4 | Connector cross section (fixed)(mm²) | 0.08 - 2.50 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.08 - 2.50 | Nominal voltage(V) | 800 | Nominal current(A) | 24 |
No. of rows | 1 | Pins per row | 2 | Product size (height)(mm) | 22 |
Product size (length)(mm) | 42.7 | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Mini feedthru |
This page is Mini through terminal MSDB 2.5-NS 35, part number 3244313.
You can find the detail information about specifications and dimensions on part number 3244313.