Multi-level terminal block ST 2,5-3L (3035580)

Multi-level terminal block ST 2,5-3L 3035580

Click on this image to zoom in.

Click on this image to zoom in.

  • Multi-level terminal block ST 2,5-3L 3035580
  • Multi-level terminal block ST 2,5-3L 3035580

Product Details:

Manufacturer part number: 3035580

Brand: PHOENIX CONTACT

Price: 12.01

Delivery time: 78 Days


Technical Data:

Total number of pins: 6 Pole

AWG: 28 - 14

Connector cross-section (flexible): 0.08 - 2.5 mm²

Contamination level: -

Pins per row: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3035580

Part Number
3035580
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
AWG Connector cross-section (flexible)
(mm²)
Contamination level Pins per row Product size (width)
(mm)
Stripping length
(mm)
Connector type (category) Insulation material Industrial goods

12.01 €

50 78 Days 628 - 140.08 - 2.5--5.28-10Multiport terminal-Yes

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.08 - 4
Nominal voltage(V) 500 Nominal current(A) 20 No. of rows 3
Product size (height)(mm) 58 Product size (length)(mm) 99.5 Flammability rating V0
Connection (components) Pull spring

This page is Multi-level terminal block ST 2,5-3L, part number 3035580.
You can find the detail information about specifications and dimensions on part number 3035580.

Variation of this product

Part Number
3036042
3036043
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins
(Pole)
AWG Connector cross-section (flexible)
(mm²)
Contamination level Pins per row Product size (width)
(mm)
Stripping length
(mm)
Connector type (category) Insulation material Industrial goods

4.69 €

50 7 Days 628 - 140.08 - 2.53-5.28-10Multiport terminalPAYes

6.36 €

50 7 Days --0.08 - 2.50-2--Tripleport terminal--

Tech Support