Manufacturer part number: 708315
Brand: PHOENIX CONTACT
Price: 8.33 €
Delivery time: 92 Days
Total number of pins: 1 Pole
Color: Green-yellow
Nominal current (details): - A
Product size (height): 25 mm
Product size (length): 29 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
708315
Part Number
|
---|
708315 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | Nominal current (details) (A) | Product size (height) (mm) | Product size (length) (mm) | Compatible with (details) | |
---|---|---|---|---|---|---|---|---|---|---|
8.33 € | 50 | 92 Days | 1 | Green-yellow | - | 25 | 29 | Plates up to 1.5 mm. |
Loading...
AWG | 24 - 10 | Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.2 - 6 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.2 - 4 | Nominal voltage(V) | 400 | Nominal current(A) | 17.5 |
No. of rows | 1 | Product size (width)(mm) | 6.2 | Stripping length(mm) | 8(max.) |
Flammability rating | V2 | Connection (components) | Screws | Connector type (category) | Feedthru terminal |
Insulation material | PA | Industrial goods | No |
This page is Panel feed-through terminal block DFK 4, part number 708315.
You can find the detail information about specifications and dimensions on part number 708315.
Configure
Basic Attributes
Nominal current (details)(A)
Total number of pins(Pole)
Color
Product size (height)(mm)
Product size (length)(mm)
Compatible with (details)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
708357 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | Nominal current (details) (A) | Product size (height) (mm) | Product size (length) (mm) | Compatible with (details) |
---|---|---|---|---|---|---|---|---|---|---|
4.22 € | 50 | 17 Days | 2 | Grey | 17.5 | 24 | 39 | Extendable up to 1.5 mm. |