Plug PP-H 2,5 (3209866)

Plug PP-H 2,5 3209866

Click on this image to zoom in.

Click on this image to zoom in.

  • Plug PP-H 2,5 3209866
  • Plug PP-H 2,5 3209866
  • Plug PP-H 2,5 3209866

Product Details:

Manufacturer part number: 3209866

Brand: PHOENIX CONTACT

Price: 1.01

Delivery time: 7 Days


Technical Data:

Color: Grey

AWG: 26 - 14

Connector cross-section (flexible): 0.14 - 2.50 mm²

Contamination level: 3

Nominal voltage: 500 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3209866

Part Number
3209866
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Connector cross-section (flexible)
(mm²)
Contamination level Nominal voltage
(V)
Stripping length
(mm)
Flammability rating Connection (components) Insulation material Insulation class Industrial goods

1.01 €

200 7 Days Grey26 - 140.14 - 2.50350010(max.)V0Quick-connectPAIYes

Loading...

  1. 1

Basic information

Connector cross section (fixed)(mm²) 0.14 - 4 Nominal current(A) 24 Product size (width)(mm) 5.2

This page is Plug PP-H 2,5, part number 3209866.
You can find the detail information about specifications and dimensions on part number 3209866.

Variation of this product

Part Number
3209879
3209882
3209883
3209895
3209905
3209918
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color AWG Connector cross-section (flexible)
(mm²)
Contamination level Nominal voltage
(V)
Stripping length
(mm)
Flammability rating Connection (components) Insulation material Insulation class Industrial goods

1.66 €

150 7 Days Grey26 - 140.14 - 2.50350010(max.)V0Quick-connectPAIYes

2.32 €

100 7 Days Grey26 - 140.14 - 2.50350010(max.)V0Quick-connectPAIYes

2.60 €

100 7 Days --0.14 - 2.5-24--Pull spring---

2.98 €

100 7 Days Grey26 - 140.14 - 2.50350010(max.)V0Quick-connectPAIYes

3.65 €

50 7 Days Grey26 - 140.14 - 2.50350010(max.)V0Quick-connectPAIYes

4.32 €

50 7 Days Grey26 - 140.14 - 2.50350010(max.)V0Quick-connectPAIYes

Tech Support